I'm curious to figure out the maximum output voltage of TPA2005D1? If my VDD=3.6v with single ended input, I'm assuming the maxim output should be less than 3.6V, but precisely?And what's the maximum Peak to Peak output voltage without damping the signal?
I tried to run simulation, and it seems the maximum output signal voltage is less than 2V (RL=8ohm for simplified speaker model)
Thanks.