I am trying to use the DRV2605 to drive a DMJBRN0934 LRA, and I am able to play waveforms from the rom library, but so far autocalibration has not succeeded.
LRA Rated RMS Voltage: 2V
LRA Freq: 205Hz
Register settings
Rated voltage: 0x50 (1.66V)
Overdrive voltage: 0x71 (2.5V calculated from RMS voltage)
Feedback control: 0xA4 (From data sheet)
Control 1: 0x93 (Default)
Control 2: 0xF5 (Default)
Control 3: 0x80 (Default)
All other registers at default.
Output after autocalibration:
Autocal Comp: 0x0D
Autocal Bemf: 0x6D
Feedback: 0xA4
I tried calibrating at a lower rated voltage (0x20) and I still read an error from the status register.
Any ideas? I haven't changed any setting besides the rated and overdrive voltage, so I might be missing an important option in one of the registers.
Thanks for your help.
Theo