Hello,
Customer is using LC filter (L=33uH and C=2.2uF).
They increased the capacitance to 10uF to reduce 250kHz noise and pass the EMI test, but switching was stopped.
Please answer following question from customer.
Q1
Please advise if TPA2005D1-Q1 detected short circuit due to rush current of 10uF capacitor and stopped switching.
Q2
Please advise the current limit of short circuit detection (minimum value and design target) and deglitch time of over current (minimum value and design target).
Also please advise allowable maximum capacitance that doesn’t stop switching.
Best Regards.