Can DRV8801 drive following spec?
----------------------
・Constant-current control
(it is not indispensable)
・Inductance:0.22mH
・VM:24V
・Output current:1.5A
・PWM speed:20kHz
・Fall time:Less than 30us
(at -1.5A ⇒ 1.5A)
・Can DRV8801 used with the following connection?
VPROPI output ⇒ comparator(external) input ⇒ comparator output ⇒ Enable pin input
----------------------
Best regards,
Satoshi