iso5451-Pull up

If, as shown above, disconnect the red mark on the line and pull the PIN7 to 15V with a 1.5K resistor, why does the voltage on the PIN7 pin not pull down when the IGBT is off?

2 Replies