Part Number: PMP20058
Dear TI,
After check with PMP20058 , the VIN is from 8V to 18V for input voltage.
The LM5022 has accepted the max 60V input voltage.
How can we do to change the input voltage from max 18V to 20.9V(19V+-10%)?
Thank you so much.
Johnny