Just downloaded the latest SDK release from TI (Linux 3.12)
When I cross-compiled it and load it to BeagleBone Black board, I get the following error, Any ideas?
+++++++++++++++++++
## Booting kernel from Legacy Image at 815f0000 ...
Image Name: Linux-3.12.10-ti2013.12.01
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4387592 Bytes = 4.2 MiB
Load Address: 815f0000
Entry Point: 815f0000
Verifying Checksum ... OK
XIP Kernel Image ... OK
Starting kernel ...
undefined instruction
pc : [<815f0008>] lr : [<9f74e184>]
sp : 9f62cd70 ip : ffffffff fp : 9f7a33dc
r10: 00000000 r9 : 9f62cf28 r8 : 9f6331cc
r7 : 00000000 r6 : 815f0000 r5 : 9f7a7248 r4 : 00000000
r3 : 9f62cfe0 r2 : 80000100 r1 : 00000e05 r0 : 9f62cfe0
Flags: nZCv IRQs off FIQs on Mode SVC_32
Resetting CPU ...
resetting ...
++++++++++++++++++++
Thanks