Are all input and output timing parameters referenced to 50% I/O voltage for both "0" and "1" logic levels?
Are all rise and fall transition timing parameters referenced to VIL MAX and VIH MIN for input clocks, VOL MAX and VOH MIN for output clocks?
Best regards,
Daisuke