For PCM5122EVM, we don't utilize the DIGITAL SECTION, so we remove all the jumpers of W3 and W4. The external MCU provides the signals such as I2C, I2S and other control signals. But we got the error message "Wait for CP voltage valid". The settings, parameters and waveform are as following.
MODE1: L (GND)
MODE2: H (3.3V)
ADR1/ADR2: L (GND)
SCK: 5.64MHz
BCK: 705.8KHz