Hi all,
We are using TLV320AIC3204 in one of our designs.
We have connected mono differential 20mW speaker on the HPL & HPR lines of the codec. We have configured the audio codec in slave mode , with master providing the WCLK of 8KHz & BCLK of 256KHz (16 bit mode). We are receiving mono audio in PCM format from the Master.
After configuration, we are hearing constant noise which changes slightly in accordance to the input digital data.
Below are the register configuration we are using :
RESET:
# Select Page 0
W 30 00 00
# Enable Self clearing software reset
W 30 01 01
CLOCK SETTINGS:
# MCLK pin is input to PLL; BCLK pin is CODEC_CLKIN
W 30 04 01
# PLL OFF ; P Value = 1 ; R Value = 1
W 30 05 11
# J Value =4
W 30 06 04
# D Value MSB=0
W 30 07 00
# D Value LSB=0
W 30 08 00
# NDAC divider powered up with value = 1
W 30 0B 81
# MDAC divider powered up with value = 1
W 30 0C 81
# DAC OSR MSB = 0
W 30 0D 00
# DAC OSR LSB = 32
W 30 0E 20
# NADC divider powered up with value = 1
W 30 12 81
# MADC divider powered up with value = 1
W 30 13 81
# ADC Oversampling Value =32
W 30 14 20
I2S SETTINGS:
# Audio Interface = RJF ; Data Word length = 16 bits ; BCLK and WCLK are input to the device ; DOUT will not be high impedance while Audio Interface is active
W 30 1B 20
#Data Offset Value = 0 BCLK’s
W 30 1C 00
#DAC Signal Processing Block PRB_P8
W 30 3C 08
POWER SETTINGS:
# Select Page 1
W 30 00 01
# Disabled weak connection of AVDD with DVDD
W 30 01 08
# AVDD LDO Powered down
W 30 02 00
# Reference will power up in 40ms when analog blocks are powered up
W 30 7B 01
HEADPHONE SETTINGS:
# Select Page 1
W 30 00 01
# HPL not routed to INL1 ; Left Channel DAC reconstruction filter's positive terminal is routed to HPL ; MAL and MAR output s are ot routed to HPL
W 30 0C 08
#Left and RIGHT Channel DAC reconstruction filter's negative terminals are not routed to HPR ; IN1R and MAR are not routed to HPR ; HPL output is routed to HPR (use when HPL and HPR output is powered by AVDD)
W 30 0D 01
# HPL and HPR are powered up ; LOL and LOR is powered down ; Left and Right Mixer Amplifier (MAL and MAR) are powered down
W 30 09 30
# HPL driver gain is 24dB
W 30 10 18
# HPR driver gain is 24dB
W 30 11 18
DAC SETTINGS:
# Select Page 0
W 30 00 00
# Left DAC Channel Digital Volume Control = 0.0dB
W 30 41 00
# RIGHT DAC Channel Digital Volume Control = 0.0dB
W 30 42 00
# Left DAC Channel Powered Up ; Right DAC Channel Powered Down ; Left DAC data is Mono Mix of Left and Right Channel Audio Interface Data Right DAC data is disabled ; Soft-Stepping is disabled
W 30 3F B2
# When Right DAC Channel is powered down, the data is zero. ; Auto Mute disabled ; Left DAC Channel not muted ; Right DAC Channel muted ; Left and Right Channel have independent volume control
W 30 40 04
Are we missing configuration of any other registers ? Please suggest.
Looking forward to your response.
Thanks,
Suresha N S