Greetings support engineers,
I am considering the DAC34H84 for an application similar to a phased array antenna system. Please verify the following operation for me:
1. DAB inputs an interleaved stream of 16 bit I and 16 bit Q complex numbers. I and Q are clocked in on alternate edges of 1.25MHz DataClk input (as in Figure 51 of data sheet) Thus the data rate of I is 625MHz and Q is 625 MHz. The complex baseband signal I am inputing has a BW in the range [-312.5 +312.5] MHz.
2. DCD is an independent complex signal with exactly the same BW and data rate as DAB
3. I enable 2X upsampler to get two separate complex baseband sampled streams, each at 1.25 MHz output sampling rate.
4. If all the above is correct, how do I guarantee absolute time alignment between the DACAB output and the DACCD output?
Thanks very much, John Reyland