I planned to use DAC8560 DAC in my board. It has internal voltage reference of 2.5V and Vref pin is provided to source external reference. In spec sheet Vref pin description is mentioned as voltage input or output. If I connect 1V reference voltage through that pin, whether the internal reference voltage generator will be disabled or how it reacts.