Hello,
We are using the ADS7263 in half clock mode with clock frequencies of 20 MHz, which is the upper limit for half clock mode. Because our oscillator has a tolerance of 100ppm, will the ADC operate correctly at 20.002MHz over the temperature range of the device ( -40C to 125C)?
If not, any other devices that are a better fit for these conditions?
Thanks.