Hi. I'm a newbie for DMD and I'm about to purchase Discovery 4100 with DMD DLP7000.
I've checked the spec sheet of DLP7000 and its Q&A in this forum here and I'm still confused about the incident power.
In the datasheet, the power of light over 700 nm is 10mW/cm^2. And it means I cannot illuminate 810 nm beam with 1 W and the beam radius of 2 mm to DLP7000?
I prefered this model because of the high switching rate.
Thanks for your short reply.
-Minhyuk