We are bringing up a prototype board with the DM8168 and confirming the power sequence and timing. We noticed the 1.0V AVS rail seems to come through on the 1.5V ALT rail, or one of the 1.5V rails. We also observed this voltage "mirroring" on the EVM board from Spectrum Digital, so we do not think this is isolated to this particular board and layout. Anyone else observe this behavior?
Thanks,
Paul