Hi Expert,
Is there any relationship between propagation delay and signaling rate for ISO77xx and ISO724xM?
In the datasheet, ISO77xx has MAX 16ns propagation delay and support 100Mbps; ISO724xM has 23ns propagation delay and support 150Mbps.
From datasheet, the only parameter which has impact is PWD. How can I interpret delay and signaling rate better?
Thanks.
Zhou