Hello,
CC2564MODN doesn't finish the device power-up sequence (HCI_RTS doesn't go low), when the accuracy of the slow clock is over 250ppm.
Does the accuracy of the slow clock influence the device power-up sequence?
HID Demo got from the following site is used.
http://processors.wiki.ti.com/index.php/CC256x_Demos_and_Sample_Applications
I know that I must preserve the accuracy of the slow clock specification, however I want to know whether the accuracy influence the device power-up sequence.
Best Regards.
Nomoto