Hi,
Got the three phase spwm program from the forum for switching frequency of 2050Hz, can anyone plz help to get the switching frequency of 100Hz.
Program for 2050Hz switching frequency is below
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
|
//----------------------------------------------------------------------------------- //----------------------------------------------------------------------------------- // Ioannis Pallis, 2014 // This code implements 3-phase sinusoidal PWM. // // The user sets the frequency of the SPWM by setting appropriately the // EPWM1_TIMER_TBPRD variable. The frequency of the PWM,up and down mode, // obeys the equations: TPWM=2xTBPRDxTTBCLK, TTBCLK=SYSCLKOUT/(HSPCLKDIVxCLKDIV). // By default: HSPCLKDIV=2, CLKDIV=1. // // The sine for the PWM is read by the chip ROM. The sine table consists of // 512 elements. // The frequency of sinusoidal PWM is defined by the period of the timer0 interrupt. // For 50Hz the sine table must be read, entirely in 20msec. This means that the // timer0 interrupt must occur in every 20/512 msec. // The general type for the is Ttimer=Tsin*Fcpu/index. // // The 120 degrees difference of the sine are set by the variables: // index = 0, zero degrees // index2= 170, 120 degrees // index3=340, for 240 degrees // // //------------------------------------------------------------------------------------ //------------------------------------------------------------------------------------ #include <stdio.h> #include <file.h> #include "DSP28x_Project.h" // DSP28x Headerfile #include "f2802x_common/include/F2802x_GlobalPrototypes.h" #include "f2802x_common/include/pll.h" #include "f2802x_common/include/clk.h" #include "f2802x_common/include/wdog.h" #include "f2802x_common/include/flash.h" #include "f2802x_common/include/gpio.h" #include "f2802x_common/include/pie.h" #include "f2802x_common/include/adc.h" #include "f2802x_common/include/sci.h" #include "f2802x_common/include/sci_io.h" #include "f2802x_common/include/pwm.h" #include "f2802x_common/include/timer.h" #include "f2802x_common/include/IQmathLib.h" //IQmath Library header file extern void DSP28x_usDelay(Uint32 Count); #pragma DATA_SECTION(sine_table,"IQmathTables"); //IQmath ROM sine table _iq30 sine_table[512]; //Interrupt prototype function for timer0 interrupt void cpu_timer0_isr( void ); void update_compare( void ); //Global PWM variables #define EPWM1_TIMER_TBPRD 14634 // Period register for 2050.2Hz #define PHASE 120.0 // Defines the real in degrees phase between phases, 120deg #define TTIMERREG 2343 // Timer interrupt for 50Hz SPWM Uint16 EPWM_PHASE=(EPWM1_TIMER_TBPRD*PHASE/180.0); //The phase as seen from the EPWM module Uint16 duty_cycle_A=1000; // Set duty 50% initially Uint16 duty_cycle_B=1000; // Set duty 50% initially Uint16 index=0; // Zero degrees sine Uint16 index2=170; // 120 degrees sine difference Uint16 index3=340; // 240 degrees sine difffence Uint16 DEADTIME_R=5.0; // Deadtime 5usec Uint16 DEADTIME_F=5.0; // Deadtime 5usec // Handles setup CPU_Handle myCpu; PLL_Handle myPll; WDOG_Handle myWDog; CLK_Handle myClk; ADC_Handle myAdc; FLASH_Handle myFlash; GPIO_Handle myGpio; PIE_Handle myPie; SCI_Handle mySci; PWM_Handle PWMA,PWMB,PWMC; TIMER_Handle myTimer0; // Handles initialization void setup_handles() { myClk = CLK_init(( void *)CLK_BASE_ADDR, sizeof (CLK_Obj)); myPll = PLL_init(( void *)PLL_BASE_ADDR, sizeof (PLL_Obj)); myWDog = WDOG_init(( void *)WDOG_BASE_ADDR, sizeof (WDOG_Obj)); myCpu = CPU_init(( void *)NULL, sizeof (CPU_Obj)); myFlash = FLASH_init(( void *)FLASH_BASE_ADDR, sizeof (FLASH_Obj)); myGpio = GPIO_init(( void *)GPIO_BASE_ADDR, sizeof (GPIO_Obj)); myPie = PIE_init(( void *)PIE_BASE_ADDR, sizeof (PIE_Obj)); mySci = SCI_init(( void *)SCIA_BASE_ADDR, sizeof (SCI_Obj)); myAdc = ADC_init(( void *)ADC_BASE_ADDR, sizeof (ADC_Obj)); PWMA = PWM_init(( void *)PWM_ePWM1_BASE_ADDR, sizeof (PWM_Obj)); PWMB = PWM_init(( void *)PWM_ePWM2_BASE_ADDR, sizeof (PWM_Obj)); PWMC = PWM_init(( void *)PWM_ePWM3_BASE_ADDR, sizeof (PWM_Obj)); myTimer0 = TIMER_init(( void *)TIMER0_BASE_ADDR, sizeof (TIMER_Obj)); } //System Initialization void init_system() { //Disable watchcdog WDOG_disable(myWDog); //Device calibration for the adc (*Device_cal)(); //Sets the internal oscillator source CLK_setOscSrc(myClk, CLK_OscSrc_Internal); // Setup the PLL for x10 /2 which will yield 60Mhz = 10Mhz * 12 / 2 PLL_setup(myPll, PLL_Multiplier_12, PLL_DivideSelect_ClkIn_by_2); //Disable the PIE peripheral and all the interupts PIE_disable(myPie); PIE_disableAllInts(myPie); CPU_disableGlobalInts(myCpu); CPU_clearIntFlags(myCpu); #ifdef _FLASH memcpy (&RamfuncsRunStart, &RamfuncsLoadStart, ( size_t )&RamfuncsLoadSize); #endif } //GPIO initialization void gpio_init() { // Initialize GPIO for the EPWM1A and EPWM1B GPIO_setPullUp(myGpio, GPIO_Number_0, GPIO_PullUp_Disable); GPIO_setPullUp(myGpio, GPIO_Number_1, GPIO_PullUp_Disable); GPIO_setMode(myGpio, GPIO_Number_0, GPIO_0_Mode_EPWM1A); GPIO_setMode(myGpio, GPIO_Number_1, GPIO_1_Mode_EPWM1B); GPIO_setDirection(myGpio,GPIO_Number_0,GPIO_Direction_Output); GPIO_setDirection(myGpio,GPIO_Number_1,GPIO_Direction_Output); // Initialize GPIO for the EPWM2A and EPWM2B GPIO_setPullUp(myGpio, GPIO_Number_2, GPIO_PullUp_Disable); GPIO_setPullUp(myGpio, GPIO_Number_3, GPIO_PullUp_Disable); GPIO_setMode(myGpio, GPIO_Number_2, GPIO_2_Mode_EPWM2A); GPIO_setMode(myGpio, GPIO_Number_3, GPIO_3_Mode_EPWM2B); GPIO_setDirection(myGpio,GPIO_Number_2,GPIO_Direction_Output); GPIO_setDirection(myGpio,GPIO_Number_3,GPIO_Direction_Output); // Initialize GPIO for the EPWM2A and EPWM2B GPIO_setPullUp(myGpio, GPIO_Number_4, GPIO_PullUp_Disable); GPIO_setPullUp(myGpio, GPIO_Number_5, GPIO_PullUp_Disable); GPIO_setMode(myGpio, GPIO_Number_4, GPIO_4_Mode_EPWM3A); GPIO_setMode(myGpio, GPIO_Number_5, GPIO_5_Mode_EPWM3B); GPIO_setDirection(myGpio,GPIO_Number_4,GPIO_Direction_Output); GPIO_setDirection(myGpio,GPIO_Number_5,GPIO_Direction_Output); } //PWM settings void pwma_init() { // PWMA initialization CLK_enablePwmClock(myClk, PWM_Number_1); //PWMA initialiazation // Setup TBCLK PWM_setCounterMode(PWMA,PWM_CounterMode_UpDown); // Count up-down PWM_setPeriod(PWMA,EPWM1_TIMER_TBPRD); // Set timer period PWM_disableCounterLoad(PWMA); // Disable phase loading PWM_setSyncMode(PWMA,PWM_SyncMode_Disable); PWM_setCount(PWMA, 0x0000); // Clear counter PWM_setClkDiv(PWMA, PWM_ClkDiv_by_1); PWM_setHighSpeedClkDiv(PWMA, PWM_HspClkDiv_by_1); // Clock ratio to SYSCLKOUT // Setup shadowing PWM_setShadowMode_CmpA(PWMA, PWM_ShadowMode_Shadow); PWM_setShadowMode_CmpB(PWMA, PWM_ShadowMode_Shadow); PWM_setLoadMode_CmpA(PWMA, PWM_LoadMode_Zero); PWM_setLoadMode_CmpB(PWMA, PWM_LoadMode_Zero); PWM_setCmpA(PWMA,1000); //Initial duty cycle PWM_setCmpB(PWMA,1000); // Set actions PWM_setActionQual_CntUp_CmpA_PwmA(PWMA, PWM_ActionQual_Set); // Set PWM1A on event A, up count PWM_setActionQual_CntDown_CmpA_PwmA(PWMA, PWM_ActionQual_Clear); // Clear PWM1A on event A, down count PWM_setActionQual_CntUp_CmpB_PwmB(PWMA, PWM_ActionQual_Clear); // Set PWM1B on event B, up count PWM_setActionQual_CntDown_CmpB_PwmB(PWMA, PWM_ActionQual_Set); // Clear PWM1B on event B, down count //Set DeadBand Control PWM_setDeadBandOutputMode(PWMA, PWM_DeadBandOutputMode_EPWMxA_Rising_EPWMxB_Falling); PWM_setDeadBandPolarity(PWMA, PWM_DeadBandPolarity_EPWMxB_Inverted); PWM_setDeadBandInputMode(PWMA, PWM_DeadBandInputMode_EPWMxA_Rising_and_Falling); PWM_setDeadBandRisingEdgeDelay(PWMA, DEADTIME_R); PWM_setDeadBandFallingEdgeDelay(PWMA, DEADTIME_F); //-------------------------------------------------------------------------------------------------------------------- //-------------------------------------------------------------------------------------------------------------------- //PWMB initialization CLK_enablePwmClock(myClk, PWM_Number_2); // Setup TBCLK PWM_setCounterMode(PWMB,PWM_CounterMode_UpDown); // Count up-down PWM_setPeriod(PWMB,EPWM1_TIMER_TBPRD); // Set timer period PWM_enableCounterLoad(PWMB); PWM_setPhaseDir(PWMB,PWM_PhaseDir_CountDown); PWM_setSyncMode(PWMB,PWM_SyncMode_Disable); PWM_setCount(PWMB, 0x0000); // Clear counter PWM_setClkDiv(PWMB, PWM_ClkDiv_by_1); PWM_setHighSpeedClkDiv(PWMB, PWM_HspClkDiv_by_1); // Clock ratio to SYSCLKOUT // Setup shadowing PWM_setShadowMode_CmpA(PWMB, PWM_ShadowMode_Shadow); PWM_setShadowMode_CmpB(PWMB, PWM_ShadowMode_Shadow); PWM_setLoadMode_CmpA(PWMB, PWM_LoadMode_Zero); PWM_setLoadMode_CmpB(PWMB, PWM_LoadMode_Zero); PWM_setCmpA(PWMB,1000); //Initial duty cycle PWM_setCmpB(PWMB,1000); // Set actions PWM_setActionQual_CntUp_CmpA_PwmA(PWMB, PWM_ActionQual_Set); // Set PWM2A on event A, up count PWM_setActionQual_CntDown_CmpA_PwmA(PWMB, PWM_ActionQual_Clear); // Clear PWM2A on event A, down count PWM_setActionQual_CntUp_CmpB_PwmB(PWMB, PWM_ActionQual_Clear); // Set PWM2B on event B, up count PWM_setActionQual_CntDown_CmpB_PwmB(PWMB, PWM_ActionQual_Set); // Clear PWM2B on event B, down count //Set DeadBand Control PWM_setDeadBandOutputMode(PWMB, PWM_DeadBandOutputMode_EPWMxA_Rising_EPWMxB_Falling); PWM_setDeadBandPolarity(PWMB, PWM_DeadBandPolarity_EPWMxB_Inverted); PWM_setDeadBandInputMode(PWMB, PWM_DeadBandInputMode_EPWMxA_Rising_and_Falling); PWM_setDeadBandRisingEdgeDelay(PWMB, DEADTIME_R); PWM_setDeadBandFallingEdgeDelay(PWMB, DEADTIME_F); //--------------------------------------------------------------------------------------------------------------- //--------------------------------------------------------------------------------------------------------------- //PWMC initialization CLK_enablePwmClock(myClk, PWM_Number_3); // Setup TBCLK PWM_setCounterMode(PWMC,PWM_CounterMode_UpDown); // Count up-down PWM_setPeriod(PWMC,EPWM1_TIMER_TBPRD); // Set timer period PWM_enableCounterLoad(PWMC); PWM_setPhaseDir(PWMC,PWM_PhaseDir_CountUp); PWM_setSyncMode(PWMC,PWM_SyncMode_Disable); PWM_setCount(PWMC, 0x0000); // Clear counter PWM_setClkDiv(PWMC, PWM_ClkDiv_by_1); PWM_setHighSpeedClkDiv(PWMC, PWM_HspClkDiv_by_1); // Clock ratio to SYSCLKOUT // Setup shadowing PWM_setShadowMode_CmpA(PWMC, PWM_ShadowMode_Shadow); PWM_setShadowMode_CmpB(PWMC, PWM_ShadowMode_Shadow); PWM_setLoadMode_CmpA(PWMC, PWM_LoadMode_Zero); PWM_setLoadMode_CmpB(PWMC, PWM_LoadMode_Zero); PWM_setCmpA(PWMC,1000); //Initial duty cycle PWM_setCmpB(PWMC,1000); // Set actions PWM_setActionQual_CntUp_CmpA_PwmA(PWMC, PWM_ActionQual_Set); // Set PWM3A on event A, up count PWM_setActionQual_CntDown_CmpA_PwmA(PWMC, PWM_ActionQual_Clear); // Clear PWM3A on event A, down count PWM_setActionQual_CntUp_CmpB_PwmB(PWMC, PWM_ActionQual_Clear); // Set PWM3B on event B, up count PWM_setActionQual_CntDown_CmpB_PwmB(PWMC, PWM_ActionQual_Set); // Clear PWM3B on event B, down count //Set DeadBand Control PWM_setDeadBandOutputMode(PWMC, PWM_DeadBandOutputMode_EPWMxA_Rising_EPWMxB_Falling); PWM_setDeadBandPolarity(PWMC, PWM_DeadBandPolarity_EPWMxB_Inverted); PWM_setDeadBandInputMode(PWMC, PWM_DeadBandInputMode_EPWMxA_Rising_and_Falling); PWM_setDeadBandRisingEdgeDelay(PWMC, DEADTIME_R); PWM_setDeadBandFallingEdgeDelay(PWMC, DEADTIME_F); CLK_enableTbClockSync(myClk); } //PIE settings void pie_init() { PIE_enable(myPie); EALLOW; EDIS; PIE_registerPieIntHandler(myPie, PIE_GroupNumber_1, PIE_SubGroupNumber_7, (intVec_t)&cpu_timer0_isr); EDIS; } //Timer settings void timer0_init() { TIMER_stop(myTimer0); TIMER_setPeriod(myTimer0,TTIMERREG); TIMER_setPreScaler(myTimer0,0); TIMER_reload(myTimer0); TIMER_setEmulationMode(myTimer0, TIMER_EmulationMode_StopAfterNextDecrement); TIMER_enableInt(myTimer0); TIMER_start(myTimer0); } void main() { setup_handles(); init_system(); gpio_init(); pwma_init(); pie_init(); timer0_init(); //Enables the CPU interrupt CPU_enableInt(myCpu, CPU_IntNumber_1); //Enables the interrupt of the Timer0 for the PIE module PIE_enableTimer0Int(myPie); CPU_enableGlobalInts(myCpu); CPU_enableDebugInt(myCpu); //Forever Loop to see the results for (;;) { } } interrupt void cpu_timer0_isr( void ) { update_compare(); // Acknowledge this interrupt to receive more interrupts from group 1 PIE_clearInt(myPie, PIE_GroupNumber_1); } void update_compare( void ) { PWM_setCmpA(PWMA,_IQsat(_IQ30mpy((sine_table[index]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); PWM_setCmpB(PWMA,_IQsat(_IQ30mpy((sine_table[index]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); PWM_setCmpA(PWMB,_IQsat(_IQ30mpy((sine_table[index2]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); PWM_setCmpB(PWMB,_IQsat(_IQ30mpy((sine_table[index2]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); PWM_setCmpA(PWMC,_IQsat(_IQ30mpy((sine_table[index3]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); PWM_setCmpB(PWMC,_IQsat(_IQ30mpy((sine_table[index3]+_IQ30(0.9999))/2,EPWM1_TIMER_TBPRD),EPWM1_TIMER_TBPRD,0)); if (index++ >511) index = 0; if (index2++ >511) index2 = 0; if (index3++ >511) index3 = 0; } //--------------------------------------------- |