All,
MotorWare version 15 is now available for download
-
Support for new 45V/15A BOOSTXL-DRV8305 (with LAUNCHXL-F28027F; LAUNCHXL-F28069M support to follow in next release)
-
Modulation Change for all projects
-
Changed the range of the USER_MAX_VS_MAG_PU variable (and hence gMotorVars.OverModulation) so outputs match the scaling of the PWM duty cycles
-
Old Range: 0 to 1.333 New Range: 0 to 0.666
-
-
Proj_lab10 modifications to use new over-modulation technique which improves high duty cycle current sampling for more stable control at high speeds or high loads
-
Proj_lab11, 11a: simplified code without abstracted CTRL functions. Makes it easier to customize the control system while still using the FAST observer.
-
Proj_lab11b: low speed vibration compensation example, ideal for compressor applications
-
Various minor fixes
-
See MotorWare.exe Resources à Revision History for full list
We are starting work on version 16 with a scheduled release in December. Items we are prioritizing:
- Dual motor proj_lab example for LAUNCHXL-F28069M
- Extend support for BOOSTXL-DRV8305EVM to LAUNCHXL-F28069M
- Hall sensor start-up with transition to InstaSPIN-FOC proj_lab example
- Flying start proj_lab example