We are looking for a driver circuit / application to control motor speed and direction via a full-bridge / H-bridge driver.
The motors a 230V DC, 150W, 0.9A, brushed.
Ideally, the input voltage for the application would be 230V AV (mains). An isolated powersuplly, step down, buck) from the rectified 230V AC (= 325 DC) would
also be possible as an input stage.
Thanks in advance !