Figure 1 of datasheet shows digital outputs in differential form. As differential output has two polarity, it is shown as TXFRM+ and TXFRM-. In diagram,. TXFRM+ is coming with 'o' symbol and TXFRM+ is coming from normal output. In LVDS receiver, nomenclature is reverse. Please, clarify whether pictorial convention is to be used for differential signal connection at receiver end or written nomenclature (signal+, signal-) is to be used. Please, follow standard convention for simplicity.
(Moderator has edited the Subject line and Tags to correct the part number)