According to specification is the spectral range limited to 4 - 8 microns of the TMP006 sensor. The thermopile is basically sensitive in a much large spectral range that open up other applications and more accurate temperature measurements, e.g. the 8 - 14 micron range is the prefered range for surface temperature measurement to avoid problems with absorption effects due to H2O and CO2 in the air (reading affected by humidity). The 8 - 14 micron range gives more accurate temperature measurements at temperature below ambient (from theory & practise), e.g. temperature of food.
1) why is the spectral range limited to 4-8 microns?
2) Is it possible to get the sensor without any optical filter in front of thermopile? or custom specified spectral range (e.g. 2 - 6 microns has my interest)?