Hello Team,
Could you help us please to find battery charger with power-path.
System requirements:
- Snandalone
- Power-Path
- Li-Ion 1 cell, any capacity, 1 A charge current
Vin(from DC/DC TPS54260) is fixed and can be 4 - 5 V.
Vout(sys) should be 3.8 - 4.2 V.
Iout 2 A+
This is the consumption of GSM/GPS module.