Hi All
I'm designing PWM dimmable LED driver with TPS40211. You can find my schematic attached.
Input Voltage : 9 - 14 V (3 cell Lipo)
Output Voltage : 38- 40 V
Output Current : 3 A
Working Frequency : 400 kHz
PWM dimming frequency : 300 Hz
Under say that no way in the circuit right now, I have a 12V output and 1.5A. ??