Hi
I'm working on a design for an RGBA light with two 3 W LEDs for each color (Red, Green, Blue, Amber).
The input voltage is 4 - 7.6 V (battery powered). The Vf of each LED pair is about 7.2 V at 750 mA. An MCU provides four 12 bit 32 kHz PWM signals for dimming. Dimming can not be analog, the LED current (750 mA) has to be constant. Since this is battery powered, efficiency is of course a major concern.
What would be a good part for the four LED drivers? According to the TPS61500 spec, "the IC and the external switch FETs need several hundred microseconds to regulate the LED current". This suggests a PWM frequency of 100 Hz or so, which is too slow. We need the PWM frequency out of the audio band. The TPS61165 has an attractive price point, but seems to be designed for analog dimming.
Is there a way to implement >25 kHz pure PWM dimming with these parts? Or should I look for a different part better suited to this type of design?