Customer using below design, Input: 5V@1A, Output: 20 V
But, the output current just can reach to 120 m A by DC loading at 20 V, the target is 180 m A.
Also, this design final target is 28 V/180 m A.
Why current is limited at 120 m A ?
please help to recommend, thank you very much.