Can you suggest LED brightness controller( LED Driver) for TFT back-light with the below requirements,
1) Vout - 12 to 38V
2) Single Channel
3) Iout - 1A
4) Vin(nominal) - 5V or upto 12V max ( either input voltage shall be good )
5) Brightness Control over IIC interface.