Hi all
Would you mind if we ask LM78XXC, UA78XX, UA78MXX?
Our customer uses LM78XXC, UA78XX, UA78MXX with following conditions.
It oscillated because of low ESR, we guess that it causes of beyond from stability region.
<Conditions>
Input capacitance: 0.33uF 50V
Output capacitance: 10uF 16V and 1uF 16V(in parallel)
So, in order to check stability region, do you have as following figure?
<Figure which our customer needs>
Y axis :ESR(Output capacitance)
X axis: Output current
Kind regards,
Hirotaka Matsumoto