In the datasheet, there are two typical values shown for ENABLE/UVLO input current (-0.9uA with enable threshold -50mV and -3.8uA with enable threshold +50mV). These values are used in the equations for calculating start and stop voltages for UVLO; however, it is unclear to me what the +50mV and -50mV test conditions are used for.
Additionally, what are the maximum / minimum values that should be expected across manufacturing tolerances, input voltage, and temperature for this parameter
Thanks!