Hello Everyone,
I am having a lot of problems with the noise out of the TPS62150RGTR. It has a 14-16 VDC input 3.3VDC output @1Amp max currently it is running at about 100 mA load. the noise is at about 60 KhZ. it seems to be in both differential and common mode measurements.