Hi,
My application need a DCDC which input voltage range is 4.0v to 5.5v, input current max is 120mA, output voltage is 5.0v, load current max is 100mA and operation temperature is -20C to 100C.
I test the TPS61222 using Typical Application Circuit in datasheet. But when input voltage is bigger than 5V(like 5.1v to 5.5v), the output voltage has a bigger/worse ripple.
How to get a good performance output with 4.0 to 5.5v input?
Thanks.
Daniel