My customer has questions about TLV62090 and TPS62150.
Could you tell me about questions?
[Queiston]
My customer wants to know variation of switching frequency.
Device1:TLV62090
Input voltage:2.55~5.4V
Output voltage:1.2V
Output current:1A
temperature:-10~60
Switching Frequency:1.4MHz
Inductance:1µH
Device2:TPS62150
Input voltage:5.5~10V
Output voltage:1.35V
Output current:0.1A
Temperature:-10~60
Switching Frequency:2.5MHz
Inductance:2.2µH
Do you have any data?