Hello,
TPS5401
Vin(min) | V | 14.00 |
Vin(max) | V | 18.00 |
Vout | V | 3.30 |
Iout | A | 0.50 |
Under Iout<70mA and no-load mode are works perfect:
When Iout>100mA, TPS5401 sets the output voltage to 1.6V:
My topology is based on datasheet:
Please, help me to solve this problem.
Calculation of the stabilizer in the attachment.DC-DC_Converter_TPS5401.xlsx