Hi,
Since it is the part to be connected to the car BAT, it must have the vehicle safety function such as load dump.
In addition, we are looking for products with Q100 certification.
Among the switching regulators that TI has, please recommend products that meet the following conditions.
12V (BAT) -> 3.3V
500mA (actual use: 200mA)
Suggested as the most space-consuming parts, including inductors and peripheral devices.
thanks,
TS