Tool/software: WEBENCH® Design Tools
I am working off a reference design for a Buck/Boost converter, based on the LM5175:
In: 10 - 14 V
Out: 12 V, 8 A
The reference design (schematic) specifies the following Power Inductor:
Coilcraft XAL6030-102MEB: 1.0 uH, 5.62-6.18 mΩ DCR, 50 MHz SRF, 23 A Isat, package size 6.56 x 6.36 mm
However, Digikey doesn't carry this so I'd like to use the following alternate:
Panasonic ETQ-P4M1R0KVK : 1.0 uH, 4.07 mΩ DCR (max), 24.4 A Isat, package size 8.5 x 8.0 mm.
Does this seem like a suitable alternate? If not, which rating(s) are problems?
Thanks,
Jim