Circuit:
a) TP65217BRSLR component
b) Li-Po battery 3,7
When we command an OFF State with AC or USB cable present the output from LDO3 (pin 40) shows 0,1Vdc and the battery discharge is near to 670uA.
The other PMIC circuits are OFF. When we remove the USB or AC cable the current from baterry drops to 7uA and the voltage on LDO3 drop to zero.
There is no load connected to VSYS without pass either for a load switch or powered from PMIC LDO´s and DC/DC´s.
Any explanation?
Regards.