Hello!
I use TPS65950A with input supply voltage of 3.3V.
I do not get to choose the correct backup battery.
Can I use a lithium battery with a voltage of more than 3.3V?
Usually they have until the voltage reaches 4.2 V.
(I do not understand whether the voltage can exceed the power supply voltage.)
I could not choose a rechargeable battery with the recommended voltage from 1.8 to 3 V.
Serg.