Hello
I habe some questions about PFM mode.
Default mode of SWIO of TPS65910 is PFM mode. After power-on, a processor cahnges mode to ForcedPWM mode.
But transition from PFM to ForcedPWM is large ripple.
Q1:
Are there any ideas to improve ripple? Examples are to change external parts or others.
Q2:
When the conditions of load current are difference such as 10mA CC, 40mA CC, 80mA CC and 0-400mA triangle current pulse , Are ripple the same or difference about each load current? CC = constant current.
Best Regards,
Mitsharu Iwasaki