We want to design a 50W POE (PSE+PD) solution and I learned that TPS2379 can support greater than 50W for powered device (PD) controller.
but regarding PSE TPS23861, Can I connected TPS23861 to TPS2379 for 50W application?
I found TPS23861EVM-612 have two non-standard ports which provided at J21 and J9 for four pair ports 1 and 2 (High Power capable ports) respectively, so can I connect J21 of PSE(TPS23861EVM-612) to PD (TPS2379EVM-106) over Ethernet Cable driectly ?
Thanks,