9.2.2.2.3 Gate Clamp Diode
The TPS24710/11/12/13 has a relatively well-regulated gate voltage of 12 V to 15.5 V with a supply voltage VVCC
higher than 4 V. A small clamp Zener from GATE to source of M1 is recommended if VGS of M1 is rated below 12
V. A series resistance of several hundred ohms or a series silicon diode is recommended to prevent the output
capacitance from discharging through the gate driver to ground.
[ I don’t understand how this discharge current path is possible ]