I have examined a few NextFET datasheets looking for suitable power block for a 60 Watt buck convertor (10V - 6A out maximum) and notice that the Normalized Power Loss vs. Output Voltage curves max out at an output voltage of 5V. Understanding that these products have been optimized for low duty cycle high current applications, can one extrapolate from the aforementioned curve that device power losses at an output voltage of 10V will be approximately 3x greater than those observed at an output of 1.3V all other things being equal?