Hi,
I have chosen CSD25402Q3A for reverse polarity application. Kindly confirm for suitability of this part. Also suggest if different part is more suitable than this.
Application: Reverse polarity protection. MFET is hooked with Positive voltage rail for normal operation.
Continuous current : 5 Amps
Vds max : 12 V
Vgs : Min 3V
Note: PCB area permits to provide one inch^2 copper area of 2OZ FR4.
Thanks
Ashish Rai