Hello!
Wich is the most likely fault if the inductor on a pth08t240w runs hot with no load or at a static 100mA load?
The input and output capacitor are:
Panasonic, part number EEUFR1C471
Capacitance: 470µF
Ripple Current: 950 mA
Impedance: 0,056 Ohm
The input and output Voltage was measured as stable, verything connected as shown above.
The PTH08t240W draws about 200mA idle current.
Is that due to the bigger capacitance?
Thank you and have a nice day! :)
Greetings,
Peter