Hello,
I need to control sequence of multiple powers.
The maximum powers I should monitor is ten. 6V board input, 3.3v and other eight powers.
The 3.3V is derived from 6V board input.
I am checking datasheet of UCD9090. There are V33A, V33D for ucd9090.
Are those V33A and V33D voltage same to 3.3V which is derived from 6V board input?
Or do I need another 3.3V power source for ucd9090?