Hi all,
My customer plans to use TRF372017 for Japanese Digital TV.
Could you tell me the recommended constant of PLL loop filter for this application?
Also I would like to know the recommended value of RDIV of TRF372017.
When using the Loop filter calculation tool, should we calculate a constant based on the CH33 of the center channel for this application?
Reference input frequency: 65.0158MHz
RF Output frequency:
6MHz/ch
CH | Carrier frequency (MHz) | Occupied band (MHz) |
---|---|---|
13 | 473.142857 | 470.357857 - 475.927857 |
14 | 479.142857 | 476.357857 - 481.927857 |
15 | 485.142857 | 482.357857 - 487.927857 |
16 | 491.142857 | 488.357857 - 493.927857 |
17 | 497.142857 | 494.357857 - 499.927857 |
18 | 503.142857 | 500.357857 - 505.927857 |
19 | 509.142857 | 506.357857 - 511.927857 |
20 | 515.142857 | 512.357857 - 517.927857 |
21 | 521.142857 | 518.357857 - 523.927857 |
22 | 527.142857 | 524.357857 - 529.927857 |
23 | 533.142857 | 530.357857 - 535.927857 |
24 | 539.142857 | 536.357857 - 541.927857 |
25 | 545.142857 | 542.357857 - 547.927857 |
26 | 551.142857 | 548.357857 - 553.927857 |
27 | 557.142857 | 554.357857 - 559.927857 |
28 | 563.142857 | 560.357857 - 565.927857 |
29 | 569.142857 | 566.357857 - 571.927857 |
30 | 575.142857 | 572.357857 - 577.927857 |
31 | 581.142857 | 578.357857 - 581.927857 |
32 | 587.142857 | 584.357857 - 589.927857 |
33 | 593.142857 | 590.357857 - 595.927857 |
34 | 599.142857 | 596.357857 - 601.927857 |
35 | 605.142857 | 602.357857 - 607.927857 |
36 | 611.142857 | 608.357857 - 613.927857 |
37 | 617.142857 | 614.357857 - 619.927857 |
38 | 623.142857 | 620.357857 - 625.927857 |
39 | 629.142857 | 626.357857 - 631.927857 |
40 | 635.142857 | 632.357857 - 637.927857 |
41 | 641.142857 | 638.357857 - 643.927857 |
42 | 647.142857 | 644.357857 - 649.927857 |
43 | 653.142857 | 650.357857 - 655.927857 |
44 | 659.142857 | 656.357857 - 661.927857 |
45 | 665.142857 | 662.357857 - 667.927857 |
46 | 671.142857 | 668.357857 - 673.927857 |
47 | 677.142857 | 674.357857 - 679.927857 |
48 | 683.142857 | 680.357857 - 685.927857 |
49 | 689.142857 | 686.357857 - 691.927857 |
50 | 695.142857 | 692.357857 - 697.927857 |
51 | 701.142857 | 698.357857 - 703.927857 |
52 | 707.142857 | 704.357857 - 709.927857 |
Regards,
Toshi