Dear Team,
We use LDC1612 and its ~19uH coil and 330pF LC tank to do water sensor experiment.
The coil is extended by wires and stick to a 3mm thick glass and water comes from another side. The cap is one EVM.
A inductance change of 0.0004uH is observed when there is minimum water on the coil.
If a larger inductance changed is needed, I should makes resonance frequency lower to have higher resolution?
Thank you!
Regards,
Ting