What is the sensitivity level of AWR1642 receiver?
If I want to measure its RX with CW (Continuous Wave, 10dB SINAD) sinasoidal wave at 1kHz/100kHz offsets in 200Hz bandwidth, then what is the RX sensitivity (dBm) AWR1642?
Or, what is the minimum receiver SNR requirement for AWR1642 to reach its best range detection?