Part Number: TDC1000-TDC7200EVM
Hello,
I want to measure the temperature with a Pt1000 RTD and the TDC1000-TDC7200EVM. I have read the application note for temperature measurements and some other posts concerning temperature measurements.
I tried to use the formula from this post, but I don´t get the right tempeature.
Start_to_Stop1 | 212968 |
Start_to_Stop2 | 903676 |
Start_to_Stop3 | 305 |
Start_to_Stop4 |
478876 |
Start_to_Stop5 | 305 |
I verified that the value of the RTD is about 1000 Ohm. My register settings are attached to this post.
Thank you.
TDC1000_Config0 01 TDC1000_Config1 41 TDC1000_Config2 01 TDC1000_Config3 00 TDC1000_Config4 1F TDC1000_TOF-1 E4 TDC1000_TOF-0 1E TDC1000_Error_Flags 00 TDC1000_Timeout 3B TDC1000_Clock_Rate 01 TDC1000_Conts_Trigger 00 TDC7200_Config1 03 TDC7200_Config2 40 TDC7200_Interrupt_Status 00 TDC7200_Interrupt_Mask 07 TDC7200_Coarse_Cntr_Ov_H FF TDC7200_Coarse_Cntr_Ov_L FF TDC7200_Clock_Cntr_Ov_H FF TDC7200_Clock_Cntr_Ov_L FF TDC7200_Clock_Cntr_Stop_Mask_H 00 TDC7200_Clock_Cntr_Stop_Mask_L 00 TRIGGER_UPDATE_FREQ 0000 TDC_AVG/STDEV_NUM_ELEMS 00FA SAVE_GRAPH_DATA_TO_FILE 01 FLOW_MODE_SELECT 00 Y-SCALE_CENTER 0032 X-SCALE_RANGE 0032 MEASURE_RTD1 01 SAVE_RESULT_REGR_TO_FILE 01 GRAPH_MULTI_STOPS 00 TDC_SELECT 00 TEMP_RTD_SELECT 00 TEMP_RTD_MODE 00 TEMP_AVG/STDEV_NUM_ELEMS 000A SAVE_TEMP_DATA 00 GRAPH_YMAX_DATA 0000000000034037 GRAPH_YMIN_DATA 0000000000033FD3 TDC1000-HV_DRV_EN1 00 TDC1000-HV_DRV_EN2 00 HV_DRV_EN1_Period 001E HV_DRV_EN2_Period 001E ENABLE_POWER_CYCLE 00 CLK_FREQ_(1-16MHz) 1,000000 CLK_SOURCE_SEL 03 CPU_CLK_FREQ 00 CPU_CLK_EN 01 TDC1000-HV_BST_PWR_EN 00 HV_BST_PWR_EN_Period 0000 FWD2REV_FLOW_DELAY 0000 TDC1000-IMPE_MATCH_EN 00 ENABLE_UART_STREAM 00 ENABLE_MSP430TIMER_TDC 00