E2e,
Our customer is beginning a new Zigbee based product design. They want to use the CC2540ZNP becuase of the convenience of not needing and IAR compiler and simply adding the CC2530ZNP as a network processor to their MSP430. They will use the CC2530F256RHAT (256K Flash). They are wondering what operating limitations they will encounter with the CC2530ZNP as a peripheral to their MSP430 as opposed to running their application and the CC2530's core. They are particularly concerned about access to low power states being a problem in this configuration. Can you provide some guidance of what features would not be available with the CC2530ZNP operating as a network processor to a MSP430 that would be available with their application running on the CC2530 core.
Thanks for your help.
Regards,
John Wiemeyer