We are using CC2520-CC2591EM Reference Design for CC1101QRHBRG4Q1 + CC2591RGVR. Reference PCB layout has 4-layers stack-up however due to our design requirements we have to use a 6-layers stack-up. However, in 2.4 GHz RF module we poured the extra two layers with GND planes. Board thickness is same i.e. 1.6 mm. Do you see any issue with this change of stack-up?